Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
TE Connectivity
Description
P&B SSRDC SERIES SOLID STATE RELAYS
Bill of material
2330274-2
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Power Relay Type
Solid State
Output Type
DC
Input Voltage
3.5 - 32 VDC
Insulation Initial Dielectric Between Contacts & Coil
1500 Vrms
Output Voltage Rating DC Relays
200 VDC
Output Voltage Max
200 V
Input Voltage Typical
3.5 - 32 VDC
Output Current Rating
A
Case Color
Black
Product Weight
145 g [ 5.11 oz ]
Contact Arrangement
1 Form A (SPST-NO)
Switch Arrangement
1 Form A (SPST-NO)
Relay Termination Type
Screws
Relay Mounting Type
Chassis Mount
Coupling
Optical
Relay Housing Style
Hockey Puck
Dimensions L x W x H
45 x 58 x 43.4 mm [ 1.772 x 2.28 x 1.709 in ] Approximate
Operating Temperature Range
-30 - 80 C
R-Switch & slimSSR Relays
No
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
Footprint by Ultralibrarian