Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
P&B 30A POWER PCB Relay - T9A SERIES
Bill of material
4-1419104-0
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Power Relay Type
Standard
Contact Limiting Breaking Current
20 A
Coil Magnetic System
Monostable, DC
Coil Power Rating Class
800 - 1000 mW
Coil Power Rating DC
900 mW
Coil Resistance
Ohm
Coil Special Features
UL Coil Insulation Class F
Coil Voltage Rating
VDC
Contact Switching Load
1000mA @ 5V Min
Contact Switching Voltage Max
277 VAC
Contact Voltage Rating
277 VAC
Insulation Creepage Between Contact & Coil
6.36 mm [ .25 in ]
Insulation Initial Resistance
1000 MOhm
Insulation Initial Dielectric Between Contacts & Coil
2500 Vrms
Insulation Creepage Class
5.5 - 8 mm
Contact Limiting Continuous Current
20 A
Contact Limiting Short-Time Current
20 A
Contact Limiting Making Current
20 A
Insulation Initial Dielectric Between Open Contacts
1500 Vrms
Insulation Initial Dielectric Between Coil & Contact Class
1500 - 2500 V
Product Weight
33 g [ 1.164 oz ]
Insulation Special Features
6000V Initial Surge Withstand Voltage between Contacts & Coil
Contact Arrangement
1 Form C (CO)
Contact Current Class
10 - 20, 16 A
Contact Current Rating Max
20 A
Contact Material
AgCdO
Contact Number of Poles
1
Terminal Type
Quick Connect
Relay Mounting Type
Printed Circuit Board
Product Height
27.9 mm [ 1.098 in ]
Product Length
32.5 mm [ 1.281 in ]
Product Width
27.4 mm [ 1.079 in ]
Width Class Mechanical
25 - 30 mm
Insulation Clearance Between Contact & Coil
3.18 mm [ .125 in ]
Height Class Mechanical
25 - 30 mm
Insulation Clearance Class
2.5 - 4 mm
Length Class Mechanical
30 - 35 mm
Environmental Category of Protection
RTIII
Environmental Ambient Temperature
85 C [ 185 F ] Max
Environmental Ambient Temperature Class
70 - 85 C
Packaging Method
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian