Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
High Voltage Relays
Bill of material
2-1618256-5
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Product Type
Economizer
Power Switching
Yes
Contact Voltage Rating
kVDC
Voltage Max
VDC
Coil Voltage Rating
VDC
Coil Resistance
Ohm
Contact Switching Voltage
Max
Contact Arrangement
Auxiliary Contacts
Contact Current Rating
A
Contact Base Material
High Voltage Connection
Coil
High Voltage Connection
Power
Mounting Type
RF Rated
Relay Type
Termination Style
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian