Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
Surface Mount Resistors
Bill of material
3-2176092-3
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Resistor Type
Size Code
Element Type
Product Type
Number of Resistors
Tolerance
%
Resistance Range
Ω
Resistance
Ω
Power Rating
W
Voltage Rating
V
Number of Terminations
Termination Type
Mount Style
Dimensions
mm
Temperature Coefficient
ppm/°C
Operating Temperature Range
°C
Packaging Method
Comment
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian