Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
TE Connectivity
Description
Shielded Contacts
Bill of material
753454-000
Part Number
753454-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
753454-000
TE Internal Description
D-602-0140
Alias #
1195874-5
Product Type
Contact
WireCable Type
Coaxial
Contact Style
Pin
Contact Size
16
Termination Method
Solder
Operating Temperature Max
125 C
Military Standard
MIL-C-38999 I, II, III, IV
Government Qualified
No
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
Footprint by Ultralibrarian