Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
Fiber Optic Patch Cable Assemblies
Bill of material
2064915-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Cable Type
Mode
Multimode
Connector Type (End A)
Connector Type (End B)
Connector Style (End A)
Duplex
Connector Style (End B)
Duplex
Fiber Type
OM3
Fiber Channel
No
Product Type
Cable Assembly
Cable Assembly Type
LC Duplex to LC Duplex
Number of Fibers
2
Cable Buffering
Tight Buffer
Number of Connectors (End B)
2
Number of Connectors (End A)
2
Insertion Loss A Max
dB
Insertion Loss B Max
dB
Connector Color (End A)
Connector Color (End B)
Cable Jacket Color
Black
Boot Type
Standard Left
Boot Type
Standard Right
Boot Color
Black Left
Boot Color
Black Right
Polarity
Ferrule Material
Ceramic
Fiber Diameter
50125 um
Outside Cable Diameter
7.5 mm [ .295 in ]
Flammability Rating
OFNR (Riser) Jacket
Cable Assembly Length
m
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian