Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM SRB SERIES IEC FILTERED INLETS
Bill of material
5-1609152-9
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Alias #
Ground Option
None
Filter Type
Power Line
Filtered
Yes
Type of Connector
Ground Choke Option
No
Leakage Current Max (120VAC, 60Hz)
uA
Leakage Current Max (250VAC, 50Hz)
uA
Current Rating
A
Voltage Max
250 VAC
Mount Angle
Mount Style
Panel Thickness Range
Operating Temperature Range
-50 C
Comment
Input Type
Output Type
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian