Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM P SERIES HIGH PERFORMANCE FILTERS
Bill of material
3-1609109-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Ground Option
None
Filter Type
Power Entry Module
Switch Type
Input Type
IEC
Output Type
.250 FASTON
Filtered
Yes
Type of Connector
Ground Choke Option
No
Voltage Selection
Single
Fuse Options
Extender Options
None
Input Voltage Select
Single AC
Leakage Current Max (120VAC, 60Hz)
uA
Leakage Current Max (250VAC, 50Hz)
uA
Current Rating
A
Voltage Max
250 VAC
Shield Style
Complete Can
Mount Angle
Vertical
Mount Style
Panel Thickness Range
mm
Operating Temperature Range
-10 - 40 C
Comment
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian