Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM ED SERIES IEC FILTERED INLETS
Bill of material
6609016-4
Part Number
6609016-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6609016-4
TE Internal Description
1ED8=F7535 S0
Ground Option
None
Filter Type
Power Line
Input Type
IEC
Output Type
Wire Lead
Filtered
Yes
Type of Connector
IEC 60320-1 C-13
Ground Choke Option
No
Leakage Current Max (120VAC, 60Hz)
220 uA
Leakage Current Max (250VAC, 50Hz)
380 uA
Current Rating
1 A
Voltage Max
250 VAC
Mount Angle
Right Angle
Mount Style
Flanged
Operating Temperature Range
-10 - 40 C
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian