Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
RF Connector Caps
Bill of material
1-1478230-0
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
RF Connector Type
RF Connector Cap Type
Sealable
No
Lightning/EMP Protection
Grade
Tether
With
Impedance
Ω
Body Plating Material
Body Style
Straight
Body Material
Brass
Coupling Nut Finish
Length
mm
Length
in
Flats Dimension
For Use With
Packaging Quantity
Packaging Method
Military Style Number
Gasket Material
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian