카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
YD369-B33-NP000000
Bill of material
YD369-B33-NP000000
Part Number
YD369-B33-NP000000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YD369-B33-NP000000
TE Internal Description
369 3 WAY PANEL MNT REC, NO CONTACTS,PIN
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Boxmount
Yes
Prewired
No
Connector Type
Connector Assembly
Strain Relief
Without
Shell Size
3
Shape
Rectangular
Number of Columns
3
Number of Positions
3
Number of Rows
1
Panel Gasket
With
Keying
N
Number of Cavities
3
Operating Voltage
1500 VAC
Operating Voltage
1000 VDC
Seal Material
Fluorosilicone
Interfacial Seal
With
Shell Material
Composite
Module Material
Composite
Material
Composite
Rear Grommet
With
Cable Exit Angle
180
Seal Color
Natural
Seal Type
Triple-Seal
Contact Size
22
Contact Type
Pin (Male)
Size 22D Contact Quantity
3
Signal Contact Material
Copper Alloy
Contact Transmits
Power, Signal Typical
Termination Method to Wire & Cable
Crimp
Panel Mount Feature
With
Mounting Hardware
Without
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Button Latch
Contact Retention
With
Connector Mounting Type
Panel
Mounting Holes
Rectangular
Flange
With
Number of Mounting Holes
1
Panel Mount
Yes
Mounting Angle
Straight
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Composite
Wire Size
22 AWG
Row-to-Row Spacing
2.54 mm [ .1 in ]
Accepts Wire Insulation Diameter Range
.71 - 1.37 mm [ .028 - .054 in ]
Panel Thickness
1.6 mm [ .063 in ]
Width
14.2 mm [ .559 in ]
Length
24.62 mm [ .969 in ]
Height
11.7 mm [ .46 in ]
Operating Temperature Range
-55 - 175 C [ -67 - 347 F ]
Fluid Resistance
EN2591-315
Shielded
No
Circuit Application
Signal
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian