Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
644943-7
Bill of material
644943-7
Part Number
644943-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
644943-7
TE Internal Description
07P MTA100 CONN ASSY 22AWG BLK
Housing Type
Receptacle Housing
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Type
Connector Assembly
WireCable Type
Stranded
Shape
Rectangular
Product Style
Assembly
Number of Positions
7
Number of Rows
1
Panel Gasket
Without
Number of Cavities
7
Operating Voltage
250 VAC
Contact Underplating Material
Nickel
Contact Plating Material
Tin
Contact Current Rating Max
5 A
Contact Type
Female
Contact Layout
In-line
Contact Transmits
Signal Typical
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
Panel Mount Feature
Without
Mating Alignment
Without
Mating Retention
With
Mating Retention Type
Locking Ramp
Contact Retention
With
Connector Mounting Type
Cable Mount (Free-Hanging)
Panel Mount
No
Contact Retention Type Within Housing
Locking Lance
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Nylon
Wire Size
.3 - .4 mm2
Wire Size
22 AWG
Width
7.75 mm [ .305 in ]
Length
17.78 mm [ .7 in ]
Height
13.21 mm [ .52 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Shielded
No
Circuit Application
Signal
UL Flammability Rating
UL 94V-2
CSA Rating
Certified
UL File Number
E28476
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
Packaging Method
BagBox
Packaging Quantity
500
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian