Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
TE Connectivity
Description
T2580081154-000
Bill of material
T2580081154-000
Part Number
T2580081154-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2580081154-000
TE Internal Description
PIN-Q3-M
Sealable
No
Product Type
Insert
Number of Positions
8
Insert Style
Pin
Contact Type
Pin
Contact Insert Pole Configuration
8
Contact Current Rating Max
5 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
28 - 20 AWG
Circuit Application
Signal
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Footprint by Ultralibrarian