Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
T2580011154-000
Bill of material
T2580011154-000
Part Number
T2580011154-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2580011154-000
TE Internal Description
PIN-Q1-M
Sealable
No
Product Type
Insert
Number of Positions
1
Insert Style
Pin
Contact Type
Pin
Contact Insert Pole Configuration
1
Contact Current Rating Max
16 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 12 AWG
Wire Size
.14 - 4 mm2
Circuit Application
Signal
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian