Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
1738146-3
Bill of material
1738146-3
Part Number
1738146-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1738146-3
TE Internal Description
GPRBN22PA
Product Type
Insert
Number of Positions
22
Keying
A
Insert Style
Pin
Insert Type
Non-Environmental
Interfacial Seal
Without
Module Material
Thermoplastic, Thermoset
Rear Grommet
Without
Contact Type
Pin
Contact Insert Pole Configuration
22
Wire Size
16, 20 AWG
For Use With
GPRB
Packaging Quantity
1
Packaging Method
Package
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian