Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T1629163116-000
Bill of material
T1629163116-000
Part Number
T1629163116-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1629163116-000
TE Internal Description
H16A-SDRS-PG16
Hood & Base Connector Product Type
Base Housing
Product Size
5
Entry Style
Side
Color
Gray
Material
Die Cast Aluminum
Screw & Hole Thread Size
PG16
Locking Device Location
Housing
Corrosion Protected
Yes
Packaging Method
Bag
Packaging Quantity
1
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian