Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T1449320221-000
Bill of material
T1449320221-000
Part Number
T1449320221-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T1449320221-000
TE Internal Description
H32A-SGR-2PG21
Hood & Base Connector Product Type
Hood
Product Size
7
Entry Style
Side
Color
Gray
Material
Die Cast Aluminum
Screw & Hole Thread Size
PG21
Locking Device Location
Housing
Corrosion Protected
Yes
Packaging Method
Bag
Packaging Quantity
1
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian