Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T2400001160-000
Bill of material
T2400001160-000
Part Number
T2400001160-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2400001160-000
TE Internal Description
CSM-16
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Contact Type
Pin
Contact Mating Area Plating Material
Silver
Wire Contact Termination Area Plating Material
Silver
Contact Classification
Power
Contact Base Material
Copper Alloy
Contact Current Rating Max
70 A
Termination Method to Wire & Cable
Crimp
Wire Size
16 mm2
Circuit Application
Power
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian