Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
350512-1
Bill of material
350512-1
Part Number
350512-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
350512-1
TE Internal Description
UMNL SOK DBL WIRE .0126PTPBR
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Connector & Contact Terminates To
Wire & Cable
Glow Wire Rating
Standard Part - Not Glow Wire
Discrete Wire Type
Stranded
Operating Voltage
600 VAC
Contact Type
Socket
Contact Mating Area Plating Material
Pre-Tin
Wire Contact Termination Area Plating Material
Pre-Tin
Contact Retention Within Housing
With
Contact Classification
Power
Contact Base Material
Brass
Contact Current Rating Max
19 A
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Locking Lance
Connector Mounting Type
Cable Mount (Free-Hanging)
Accepts Wire Insulation Diameter Range
2.92 mm [ .115 in ]
Wire Size
16, 18 - 16 AWG
Wire Size
.8 - 2, 1.29 - 2.27 mm2
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power
For Use With
Universal MATE-N-LOK II(Pin)
UL Rating
Recognized
VDE Tested
Yes
UL File Number
E28476
CSA File Number
LR 7189
AgencyStandard
CSA, UL
CSA Rating
Certified
Packaging Quantity
2500
Packaging Method
Reel
Comment
Accepts (2)
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian