Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
8-5353159-5
Bill of material
8-5353159-5
Part Number
8-5353159-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
8-5353159-5
TE Internal Description
ON TAPING (EMBOSS) 0.5MM PITCH
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
80
Board-to-Board Configuration
Mezzanine
Operating Voltage
250 VAC
Insulation Resistance
2 MOhm
Dielectric Withstanding Voltage Max
500 VAC
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Gold
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
.3 A
PCB Contact Termination Area Plating Material Thickness
.05 um [ 2 uin ]
Contact Layout
Inline
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention Type
None
Mating Alignment
With
Mating Alignment Type
Polarization
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
None
Centerline
.5 mm [ .0197 in ] Pitch
Housing Color
Black
Housing Material
High heat-resisted resin
Stack Height
1.5 mm [ .059 in ]
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Housing Temperature Rating
High
Assembly Process Feature
Pick and Place Cover
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
1500
Packaging Method
Tape & Reel
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian