카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
5533286-5
Bill of material
5533286-5
Part Number
5533286-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5533286-5
TE Internal Description
ASSY,PIN,RIGHT ANGLE,HDI,LEAD-
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
4
PCB Mount Orientation
Right Angle
Number of Positions
160
Board-to-Board Configuration
Right Angle
Insulation Resistance
4 MOhm
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Four Beam, Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
Contact Type
Pin
Contact Current Rating Max
2.25, 3 A
PCB Contact Termination Area Plating Material Thickness
2.54 - 5.08 um [ 99.9998 - 199.9996 uin ]
Contact Mating Area Length
5.33 mm
Contact Layout
Matrix
Termination Post & Tail Length
3.05 mm [ .12 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Solder Tail
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Thermoplastic
Connector Height
14.73 mm [ .58 in ]
PCB Thickness
1.52 mm [ .76 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Housing Temperature Rating
High
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
4
Packaging Method
Tube
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian