Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
530720-1
Bill of material
530720-1
Part Number
530720-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
530720-1
TE Internal Description
MINI BX-RCPT ASSY 40 POS
PCB Connector Assembly Type
PCB Mount Receptacle
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
40
Post Size
.20 x .46 mm [ .008 x .018 in ]
Contact Base Material
Beryllium Copper
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
30 uin
Contact Type
Socket
Contact Layout
Staggered
Termination Post & Tail Length
3.56, 4.83 mm
Termination Post & Tail Length
.14, .19 in
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
With
Mating Alignment Type
Polarized
PCB Mount Retention
Without
Centerline
1.27 mm [ .05 in ] Pitch
Housing Color
Gray
Housing Material
LCP (Liquid Crystal Polymer)
Connector Height
5.46 mm [ .215 in ]
Row-to-Row Spacing
3.81 mm [ .15 in ]
Assembly Process Feature
None
Packaging Quantity
6
Packaging Method
Package
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian