Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
TE Connectivity
Description
5176372-1
Bill of material
5176372-1
Part Number
5176372-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5176372-1
TE Internal Description
AMP FH CONN REC V 40P (H=11)
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
1
PCB Mount Orientation
Vertical
Number of Positions
40
Board-to-Board Configuration
Vertical
Operating Voltage
250 VAC
Insulation Resistance
1 MOhm
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.3 um [ 11.9 uin ]
Contact Type
Socket
Contact Current Rating Max
1 A
PCB Contact Termination Area Plating Material Thickness
1 um [ 39.4 uin ]
Contact Mating Area Length
3.6 mm [ .141 in ]
Contact Layout
Inline
Termination Post & Tail Length
3.1 mm [ .122 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
With
Mating Alignment Type
Guide Pins
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Post Polarization
Centerline
1.27 mm [ .05 in ] Pitch
Housing Material
Nylon - GF
Connector Height
9.5 mm [ .374 in ]
Stack Height
12 mm [ .472 in ]
PCB Thickness Recommended
.3 in
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
130
Packaging Method
Tray
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Footprint by Ultralibrarian