Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
3-2040713-6
Bill of material
3-2040713-6
Part Number
3-2040713-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-2040713-6
TE Internal Description
.5FHP08H,220,S,GIG,30Sn,TR,NS
Ground Component Type
Grounding Contact, Grounding Plate
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
220
Board-to-Board Configuration
Mezzanine
Operating Voltage
50 VAC
Insulation Resistance
2 MOhm
Dielectric Withstanding Voltage Max
200 VAC
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 29.9212 uin ]
Contact Type
Pin
Contact Current Rating Max
.5 A
PCB Contact Termination Area Plating Material Thickness
1 um [ 39.37 uin ]
Contact Mating Area Length
1, 1.3 mm
Contact Layout
Inline
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention Type
Solder Peg
Mating Alignment
With
Mating Alignment Type
Polarization
PCB Mount Retention
With
PCB Mount Alignment
With
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Locating Posts
Centerline
.5 mm [ .0197 in ] Pitch
Housing Color
Black
Housing Material
High Temperature Thermoplastic
Connector Height
7.45 mm [ .3 in ]
Stack Height
8 mm [ .315 in ]
PCB Thickness Recommended
.76 in
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Assembly Process Feature
None
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
400
Packaging Method
Tape & Reel
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian