Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
2-215308-0
Bill of material
2-215308-0
Part Number
2-215308-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-215308-0
TE Internal Description
2X20P HV100 REC CON. TE, 7.0MM,TIN
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
20
Connector Profile
Standard
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Shape & Form
Square
Contact Mating Area Plating Material
Tin
Contact Type
Socket
Contact Current Rating Max
3 A
PCB Contact Termination Area Plating Material Thickness
2.4 - 4 um
Contact Protection Type
Closed Entry Housing
Contact Layout
Inline
Termination Post & Tail Length
3.1 mm [ .122 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Retention Solder Tails
Mating Alignment
With
Mating Alignment Type
Polarized
PCB Mount Retention
With
Mating Entry Location
Top
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Green
Housing Material
Polyester - GF
Connector Height
7 mm [ .276 in ]
Row-to-Row Spacing
2.54 mm
PCB Thickness Recommended
1.6 mm
Operating Temperature Range
-55 - 105 C
Solder Process Feature
Board Standoff
UL Flammability Rating
UL 94V-0
Packaging Quantity
32
Packaging Method
Carton
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian