Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
Wire-to-Board Connector Housings
Bill of material
2-292215-6
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Connector System
Row-to-Row Spacing
mm
Row-to-Row Spacing
in
Sealable
Connector & Contact Terminates To
Profile
Gasket
.075 and .100 Standard Box Connector
Glow Wire Rating
Shape
Strain Relief
Connector Type
Connector Style
Type of Connector
Applied Pressure
Product Type
PCB Orientation Feature
Number of Signal Positions
PCB Mount Orientation
Number of Columns
Number of Power Positions
Number of Loaded Positions
Number of Detents
Number of Dual Positions
Number of Positions
Number of Rows
Post Numbers Omitted
Position Keyed
Preloaded
Keying Rib Cavity Number (between or at)
Keying
Stamped
Custom Configurable
Insulation Resistance
Termination Resistance
Dielectric Withstanding Voltage
Operating Voltage
UL Voltage Rating
Drawer Style
Color
Circuit
Contact Base Material
Contact Configuration
PCB Contact Termination Area Plating Material
Solder Tail Contact Plating Material Finish
Contact Current Rating (Max)
A
Contact Design
Contact Type
Contact Layout
Power Contact Centerline
Power Contact Row-to-Row Spacing
Contact Transmits (Typical)
Termination Method to Wire & Cable
PCB Mount Retention Type
PCB Mount Retention
Panel Mount Feature Type
Mating Connector Lock Type
Panel Mount Feature
Jackscrew Type
Mating Connector Lock
PCB Mount Alignment
Contact Retention Type
Mating Retention
Mating Retention Type
Locking Interface
Turnable Jackscrew Combination
PCB Mount Alignment Type
Mating Alignment
Mating Alignment Type
Jackscrews
Polarized Positions
Mating Area Interface Dimensions
Polarizing Rib Location
Lock Style
Locking Latch Between Cavity Number
Contact Retention
Connector Mounting Type
Lock Type
Centerline (Pitch)
mm
Centerline (Pitch)
in
Housing Configuration
Housing Style
Housing Material
Housing Color
Length
mm
Length
in
PCB Thickness (Recommended)
mm
PCB Thickness (Recommended)
in
Wire/Cable Size
mm2
Wire/Cable Size
AWG
Wire/Cable Size
CMA
Insulation Diameter
mm
Insulation Diameter
in
Height
mm
Height
in
Width
Panel Thickness
Insulation Diameter (Max)
Circuit Application
Internal/External
Operating Temperature Range
°C
Operating Temperature Range
°F
Flame Retardant
For Use With
AMP Logo
Approved Standards
UL Flammability Rating
RAST Version
Agency/Standard
UL File Number
UL Rating
CSA Rating
CSA File Number
CSA Certified
Packaging Method
Packaging Quantity
Number of Blocked Positions
Comment
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian