Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
Wire-to-Board Connector Contacts
Bill of material
2-87195-4
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Connector System
Sealable
Make First / Break Last
Wire/Cable Type
DIN Level
Connector & Contact Terminates To
Receptacle Style
Product Type
Double Wire Insulation Diameter
mm
Double Wire Insulation Diameter
in
Unmating Force
Applied Pressure
Glow Wire Rating
Number of Positions
Operating Voltage
VDC
Insulation Resistance
Dielectric Withstanding Voltage
VAC
Dielectric Withstanding Voltage
V
Termination Resistance
Hot Pluggable
Operating Voltage
VAC
Drawer Style
Post Size
Color Code
Feed Style
Contact Base Material
Contact Angle
Crimp Type
PCB Contact Termination Area Plating Material
Solder Tail Contact Plating Material Finish
Contact Underplating Material
Contact Shape
Crimp Area Plating Thickness
µm
Crimp Area Plating Thickness
µin
Wire Contact Termination Area Plating Material
Contact Type
Contact Mating Area Plating Material
Contact Current Rating (Max)
A
Contact Size
Contact Spring Material
Louvertac Band
Contact Termination Area Plating Thickness
µm
Contact Termination Area Plating Thickness
µin
Contact Plating Material Thickness
Contact Plating Material
Mating Post Length
mm
Mating Post Length
in
Contact Mating Area Plating Thickness
µm
Contact Mating Area Plating Thickness
µin
Contact Plating Material Finish
Contact Transmits (Typical)
Contact Termination Area Plating Material
Solder Tail Contact Plating Thickness
Contact Style
Contact Mating Area Plating Material Finish
Underplate Material Thickness
Termination Method to Wire & Cable
Crimp Area Plating Material Finish
Wire Insulation Support
Wire Mounting Termination
Termination Type
Contact Retention in Housing
Locking Lance Height
mm
Locking Lance Height
in
Locking Lance
Mating Retention Type
Mating Retention
Mating Alignment Type
Mating Alignment
Centerline (Pitch)
mm
Centerline (Pitch)
in
Housing Color
Wire/Cable Size
AWG
Wire/Cable Size
mm2
Wire/Cable Size
CMA
Insulation Diameter
mm
Insulation Diameter
in
PCB Thickness (Recommended)
PCB Thickness (Recommended)
in
Hole Diameter
mm
Hole Diameter
in
Wire Stripping Length
mm
Wire Stripping Length
in
Width
Height
mm
Height
in
Length
mm
Length
in
PCB Mount Retention
Contact Retention Type
Connector Mounting Type
Contact Retention
Mating Force
Operating Temperature Range
°C
Operating Temperature Range
°F
Circuit Application
Internal/External
Wire Material Type
For Use With
Approved Standards
CSA File Number
Agency/Standard
UL File Number
UL Flammability Rating
UL Rating
Packaging Method
Packaging Quantity
Comment
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian