Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
PCB Latches Locks & Retainers
Bill of material
1969443-9
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Gender
Accessory Type
Type of Connector
Row-to-Row Spacing
mm
Row-to-Row Spacing
in
Strain Relief
Connector System
Accessory Color
Connector & Contact Terminates To
Product Type
Glow Wire Rating
Connector Design
Number of Columns
Number of Positions
Number of Rows
Color
Material
Accessory Material
Body Material
Retention Module Type
Interface Type
Mating Retention Type
Hardware Material
Panel Mount Feature
Centerline (Pitch)
mm
Centerline (Pitch)
in
Housing Material
Housing Color
Width
mm
Width
in
Height
mm
Height
in
Length
mm
Length
in
Operating Temperature Range
°C
Operating Temperature Range
°F
For Use With
Bus Type
UL Flammability Rating
Agency/Standard
Packaging Quantity
Packaging Method
Comment
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian