Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
M.2 Connectors
Bill of material
2199119-6
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Socket
PCB Mount Orientation
Right Angle
Keying
Number of Positions
67
Number of Rows
2
Operating Voltage
50 VAC
Contact Base Material
Copper Alloy
Contact Mating Area Plating Material
Gold
Contact Current Rating (Max)
.5 A
Contact Plating Material
PCB Contact Termination Area Plating Material Finish
Matte
Contact Plating Thickness
µin
Contact Termination Area Plating Material
PCB Mounting Style
Surface Mount
Connector Mounting Type
Board Mount
Centerline (Pitch)
.5 mm
Centerline (Pitch)
.0197 in
Housing Color
Black
Housing Material
High Temperature Thermoplastic
Height
mm
Height
in
Width
8.7 mm
Width
.343 in
Length
21.9 mm
Length
.862 in
Operating Temperature Range
-40 – 80 °C
Operating Temperature Range
-40 – 176 °F
Circuit Application
Power
Packaging Method
Tape & Reel
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian