Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
High Speed Backplane Connectors
Bill of material
2102159-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Connector System
Connector Style
Contact Style
Connector Type
Shrouded
Sealable
Module Type
Connector & Contact Terminates To
Product Type
Contact Transmits (Typical)
Make First / Break Last
Signal Arrangement
Number of Signal Positions
Stackable
Number of Pairs
Number of Positions
Number of Rows
Number of Columns
Board-to-Board Configuration
Number of Power Positions
Guide Location
Card Slot Centerline
mm
Card Slot Centerline
in
Number of Ground Positions
Number of Differential Pairs per Column
Differential Impedance
Ω
Number of Shrouded Sides
Data Rate
Gb/s
Centerline (Pitch)
mm
Centerline (Pitch)
in
End Wall Location
Housing Color
Housing Material
Post Type
Board
Preloaded
Pairs per Column
UL Voltage Rating
VAC
Impedance
Ω
Operating Voltage
VAC
Operating Voltage
VDC
Data Rate
Gb/s
Speed
Gb/s
Shield Material
Guide Pin Style
Contact Mating Area Plating Thickness
µm
Contact Mating Area Plating Thickness
µin
Contact Termination Area Plating Material
Contact Design
Contact Mating Area Length
mm
Contact Mating Area Length
in
PCB Contact Termination Area Plating Thickness
µm
PCB Contact Termination Area Plating Thickness
µin
Interface Type
PCB Hole Diameter
mm
PCB Hole Diameter
in
PCB Thickness (Recommended)
mm
PCB Thickness (Recommended)
in
PCB Mount Orientation
Contact Base Material
Contact Shape & Form
PCB Contact Termination Area Plating Material Finish
PCB Contact Termination Area Plating Material Thickness
µm
PCB Contact Termination Area Plating Material Thickness
µin
PCB Contact Termination Area Plating Material
Contact Underplating Material
Contact Mating Area Plating Material
Contact Mating Area Plating Material Thickness
µm
Contact Mating Area Plating Material Thickness
µin
Contact Current Rating (Max)
A
Contact Type
Contact Layout
Contact Length
mm
Contact Length
in
Connector Width
mm
Connector Width
in
Connector Length
mm
Connector Length
in
Connector Height
mm
Connector Height
in
Row-to-Row Spacing
mm
Row-to-Row Spacing
in
Termination Post Length
mm
Termination Post Length
in
Underplate Material Thickness
µm
Underplate Material Thickness
µin
Termination Type
Termination Method to Printed Circuit Board
Termination Post & Tail Length
mm
Termination Post & Tail Length
in
UL Flammability Rating
PCB Mount Alignment
PCB Mount Alignment Type
PCB Mount Retention Type
PCB Mount Retention
Mating Alignment Type
Connector Mounting Type
Mating Retention
Mating Alignment
Length
mm
Length
in
Tail Length
mm
Tail Length
in
Width
mm
Width
in
Stack Height
mm
Stack Height
in
Height
mm
Height
in
Operating Temperature Range
°C
Operating Temperature Range
°F
For Use With
Circuit Application
Durability Rating
Cycles
CSA Certified
Guide Hardware
UL File Number
UL Rating
Agency/Standard
Packaging Method
Comment
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian