Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
Hard Metric Backplane Connectors
Bill of material
5188834-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Interface Type
Make First / Break Last
PCB Connector Assembly Type
Connector System
Sealable
Connector & Contact Terminates To
Connector Style
Connector Type
Number of Signal Positions
Rows Loaded
Number of Columns
Number of Rows
Backplane Architecture
Architecture
Number of Pairs
Number of Pairs
Number of DIN Cavities
PCB Mount Orientation
Card Slot Centerline
mm
Pairs per Column
Data Rate
Gb/s
Crosstalk Version
Contact Base Material
Contact Style
Contact Type
CompactPCI Designation
Contact Mating Area Plating Material
Contact Mating Area Plating Thickness
µm
Contact Mating Area Plating Material Thickness
µm
Contact Mating Area Plating Material Thickness
µin
Contact Mating Area Length
mm
Contact Configuration
Contact Termination Type
Contact Current Rating (Max)
A
Feedthrough Post Length
mm
Feedthrough Post Length (Rows A-E)
mm
Feedthrough Post Length (Rows F & Z)
mm
Termination Method
Termination End Plating Material Finish
Termination End Plating Material
Mating Alignment Type
Connector Mounting Type
Front Mating Level
Housing Material
Centerline (Pitch)
mm
Centerline (Pitch)
in
Housing Color
Operating Temperature Range
°C
Operating Temperature Range
°F
Shielded
Sequenced Pins
Shield Style
Shield Type
Shield Material
Shield Plating Material
Grounding Contact
Cover Material
Module Length
mm
Pull Tab
Circuit Application
UL Flammability Rating
AdvancedTCA Specified Product
Packaging Quantity
Packaging Method
Comment
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian