Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
Eurocard Connectors
Bill of material
5650459-5
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Connector & Housing Type
Connector Style
Connector Type
Connector System
Connector & Contact Terminates To
Header Type
Sealable
DIN Size
DIN Level
Type
Pre-Notched to Break Off
Product Type
Guides
Shielded
Post Type
Make First / Break Last Contacts Loaded
Make First / Break Last
Number of Positions
Number of Rows
PCB Mount Orientation
Mounting Angle
Number of Columns
Rows Loaded
Number of Signal Positions
Number of Power or Coaxial Positions
Board-to-Board Configuration
Position Locations Loaded
Operating Voltage
VAC
Operating Voltage
VDC
Contact Base Material
PCB Contact Termination Area Plating Material
Mating Post Length
mm
Mating Post Length
in
Contact Termination Area Plating Material
Contact Underplating Material
Underplate Material Thickness
µm
Underplate Material Thickness
µin
Contact Mating Area Plating Material
Contact Mating Area Plating Thickness
µm
Contact Mating Area Plating Thickness
µin
Contact Type
Contact Termination Area Plating Thickness
µm
Contact Termination Area Plating Thickness
µin
Contact Layout
Contact Design
Contact Retention in Housing
Contact Current Rating (Max)
A
Contact Cross Section
mm
Contact Cross Section
in
Contact Transmits (Typical)
Termination Method to Printed Circuit Board
Termination Post Length
mm
Termination Post Length
in
Termination Post & Tail Length
mm
Termination Post & Tail Length
in
Tail Length
mm
Tail Length
in
Termination Method to Wire & Cable
PCB Mount Retention Type
PCB Mount Retention
Panel Mount Feature
PCB Mount Alignment
Mating Alignment
Mating Retention
Mating Alignment Type
Connector Mounting Type
Color
Housing Material
Centerline (Pitch)
mm
Centerline (Pitch)
in
PCB Thickness (Recommended)
mm
PCB Thickness (Recommended)
in
Wire/Cable Type
Wire/Cable Size
AWG
Wire/Cable Size
mm2
Accepts Wire Insulation Diameter Range
mm
Accepts Wire Insulation Diameter Range
in
Width
mm
Width
in
Height
mm
Height
in
Row-to-Row Spacing
mm
Row-to-Row Spacing
in
Length
mm
Length
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Circuit Application
Contact Configuration
UL Flammability Rating
UL Rating
CSA File Number
UL File Number
CSA Certified
Interface Type
Packaging Method
Loaded with Single Contacts Only
Preloaded
Shield Material
Tool-less (Flat Rock)
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian