Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
293648-1
Bill of material
293648-1
Part Number
293648-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
293648-1
TE Internal Description
NECTOR S PANEL OUTLET HV-4 WHITE
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Style
Outlet
WireCable Type
Discrete Wire
Product Type
Connector
Keying Arrangement
HV-4
Number of Positions
2
Preloaded
No
Voltage
125 VAC
Contact Type
Pin
Accepts Contact Style
Pin
Connector Mounting Type
Panel
Housing Color
White
Circuit Application
Power
VDE Tested
No
Packaging Method
Box
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian