Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
TE Connectivity
Description
293313-1
Bill of material
293313-1
Part Number
293313-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
293313-1
TE Internal Description
NECTOR S PCB CONN. ASSY STR OUTLET
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Style
Outlet
Product Type
Connector
Keying Arrangement
HV-1
Number of Positions
2
Preloaded
Yes
Voltage
250 VAC
Contact Type
Pin
Connector Mounting Type
Board Mount
Mounting Angle
Straight
Housing Color
White
Circuit Application
Power
VDE Tested
Yes
Packaging Method
Bag
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Footprint by Ultralibrarian