Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
293311-2
Bill of material
293311-2
Part Number
293311-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
293311-2
TE Internal Description
NECTOR S PCB PLUG 90 DEG HV-1 BLACK
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Style
Plug
Product Type
Connector
Keying Arrangement
HV-1
Number of Positions
2
Preloaded
Yes
Voltage
250 VAC
Contact Type
Socket
Connector Mounting Type
Board Mount
Mounting Angle
90
Housing Color
Black
Circuit Application
Power
VDE Tested
Yes
Packaging Method
Bag
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian