Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
293308-6
Bill of material
293308-6
Part Number
293308-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
293308-6
TE Internal Description
NECTOR S PCB PLUG STR LV-2 YELLOW
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Style
Plug
Product Type
Connector
Keying Arrangement
LV-2
Number of Positions
2
Preloaded
Yes
Voltage
42 VDC
Contact Type
Socket
Connector Mounting Type
Board Mount
Mounting Angle
Straight
Housing Color
Yellow
Circuit Application
Power
VDE Tested
Yes
Packaging Method
Bag
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian