Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
DTS24Y13-35PN [V001]
Bill of material
YDTS24Y13-35PNV001
Part Number
YDTS24Y13-35PNV001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS24Y13-35PNV001
TE Internal Description
HERM RECP
Mil-Spec
D3899923YC35PN
Product Type
Connector
Connector System
Wire-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
13
Shielded
Yes
Connector Style
Receptacle
Shell Type
Jam Nut Receptacle
Number of Positions
22
Number of Power Positions
22
Preloaded
Yes
Shell Material
Stainless Steel
Insulation Material
GlassSilicone
Hermetically Sealed
Yes
Contact Layout Arrangement
13 - 35
Contact Type
Pin
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Alignment Keyed
Clocking
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Power
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian