Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
DTS20F13-04SN [V001]
Bill of material
YDTS20F13-04SNV001
Part Number
YDTS20F13-04SNV001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YDTS20F13-04SNV001
TE Internal Description
RECP ASSY
Product Type
Connector
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
13
Shielded
No
Connector Style
Receptacle
Shell Type
Square Flange Receptacle
Number of Positions
4
Number of Power Positions
0
Number of Signal Positions
4
Preloaded
Yes
Shell Plating Material
Electroless Nickel
Shell Material
Aluminum
Insulation Material
Hard DielectricSilicone
Hermetically Sealed
No
Contact Current Rating Max
13 A
Contact Layout Arrangement
13 - 4
Contact Type
Socket
Connector Mounting Type
Panel
Polarization Code
N
Mating Alignment Type
Keyed
Mating Retention
With
Alignment Keyed
Clocking
Wire Size
20 - 16 AWG
Wire Size
.52 - 1.31 mm2
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Signal
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian