Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
TCM007PC2DM006B
Bill of material
1589686-1
Part Number
1589686-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1589686-1
TE Internal Description
TCM007PC2DM006B = CIRCULAR
Product Type
Connector
Connector Style
Plug
Number of Positions
7
Preloaded
Yes
Factory Installed Backshell
With
Shell Plating Material
Nickel
Shell Material
Aluminum
Insulation Material
LCP (Liquid Crystal Polymer)
Environmental Protection
With
Environmental Protection Type
Sealed
Mating Retention
With
Mating Retention Type
Threaded Coupling
Centerline
.64 mm [ .025 in ] Pitch
Wire Size
30 AWG
Operating Temperature Range
-55 - 200 C
Packaging Quantity
1
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian