Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
TCM019PC2DC036
Bill of material
1589064-9
Part Number
1589064-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1589064-9
TE Internal Description
TCM019PC2DC036 = CIRCULAR
Product Type
Connector
Connector Style
Plug
Number of Positions
19
Preloaded
Yes
Factory Installed Backshell
Without
Shell Plating Material
Nickel
Shell Material
Aluminum
Insulation Material
LCP (Liquid Crystal Polymer)
Environmental Protection
With
Environmental Protection Type
Sealed
Mating Retention
With
Mating Retention Type
Threaded Coupling
Centerline
.64 mm [ .025 in ] Pitch
Wire Size
30 AWG
Operating Temperature Range
-55 - 200 C
Packaging Quantity
1
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian