Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
Smart Card Connectors
Bill of material
5145323-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Switch Style
Card Type
Product Type
Connector System
Cable Type
Connector & Contact Terminates To
Printed Circuit Board
Card Scoop
Profile
Card Guide Slots
Strain Relief
Number of Signal Positions
Cover
Number of Positions
Cable
Cable Mounting Style
Card Detection Switch Position
Card Detection Switch
Contact Base Material
PCB Contact Termination Area Plating Material
Contact Underplating Material
Contact Current Rating (Max)
A
Contact Mating Area Plating Material
Number of Switch Contacts
Contact Mating Area Plating Thickness
µin
Termination Type
PCB Mounting Style
Connector Mounting Type
Centerline (Pitch)
mm
Centerline (Pitch)
in
Housing Material
Housing Color
Height Above PC Board
mm
Height Above PC Board
in
Accepts Card Thickness
.76 mm
Accepts Card Thickness
.03 in
Cable Length
mm
Cable Length
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Circuit Application
Signal
Durability Rating
Cycles
Packaging Quantity
Packaging Method
Comment
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian