Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
Card Ejectors
Bill of material
146022-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Format
Button Ejector Side
Profile
Shielded
No
Rail Plate Material
Stainless Steel
Product Type
Accessory
Accessory Type
Ejector Assembly
Rail Material
Liquid Crystal Polymer (LCP)
CompactFlash Product Type
Ejector Assembly
Number of Positions
Number of Slots
Shroud Material
Liquid Crystal Polymer (LCP)
Button Color
Black
Button Material
Liquid Crystal Polymer (LCP)
Cover Material
Stainless Steel
Lever Material
Stainless Steel
Push Button Material
Thermoplastic
Shield Material
Stainless Steel
Ejector Material
Color
Black
Push Button Color
Black
Contact Current Rating (Max)
A
Board Mount
Top Side
Height Above PC Board
mm
Height Above PC Board
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Push Button Flammability Rating
UL 94V-0
Packaging Method
Packaging Quantity
Comment
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian