Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
TE Connectivity
Description
Half-Size Relays
Bill of material
2-1617031-0
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
MOSFET Driver
Product Type
Coil Latching
Relay Type
Enclosure Type
Transistor Driver
Coil Polarity Protection Diode
Coil Power Measurement
Coil Suppression Diode
Input Voltage
VDC
Coil Voltage Rating
VDC
Coil Resistance
Coil Power Rating (DC)
mW
Shock
Vibration
Actuating System
Coil Magnetic System
Contact Arrangement
Contact Current Rating
A
Termination Type
Mounting Type
Operating Temperature Range
°C
Встроенный предварительный просмотр + создание
Предпросмотр
Загрузка CAD
3D
Footprint by Ultralibrarian