Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
Through-Hole Resistors
Bill of material
2176084-7
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Resistor Type
Size Code
Element Type
Product Type
Number of Resistors
Tolerance
%
Resistance Class
Ω
Resistance
Ω
Power Rating
W
Voltage Rating
V
Lead Type
Number of Terminations
Termination Type
Mount Style
Dimensions
mm
Temperature Coefficient
ppm/°C
Operating Temperature Range
°C
Packaging Method
Element Material
Comment
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian