Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
Battery Holders
Bill of material
1775485-2
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Connector System
Connector & Contact Terminates To
Number of Positions
Battery Holder Type
Battery Size
Battery Weight
g
Battery Holder Color
Battery Holder Material
Contact Mating Area Plating Material
Contact Current Rating (Max)
A
PCB Mount Retention
Mounting Angle
Locating Posts
Mounting Holes
Connector Mounting Type
Housing Color
Housing Material
Battery Dimensions
Operating Temperature Range
°C
Operating Temperature Range
°F
For Battery Type
Circuit Application
Packaging Quantity
Packaging Method
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian