Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
Circular Connector Caps & Covers
Bill of material
211904-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Accessory Type
Shell Size
Sealable
Connector Style
Product Type
Connector Design
Cable Clamp Color
Sealing Gasket Material
Sealing Cap Flammability Rating
Cap Material
Color
Material
Sealing Cap Material
Backshell Extender Material
Boot Material
Sealing Cap Plating Material
Cap to Flange Attachment
Bead Chain Plating Material
Bead Chain Coupling Plating Material
Bead Chain Coupling Material
Bead Chain Material
Connector Mounting Type
Length
mm
Length
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Circuit Application
For Use With
Packaging Method
Packaging Quantity
Comment
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian