Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
Micro SATA Connectors
Bill of material
1735452-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Shell
Without
Connector System
Cable-to-Board
Connector Style
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Connector
Stackable
No
PCB Mount Orientation
Right Angle
Number of Positions
16
Number of Rows
1
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Contact Configuration
Contact Current Rating (Max)
1.5 A
Contact Mating Area Plating Material
Contact Mating Area Plating Thickness
µm
Contact Mating Area Plating Thickness
µin
PCB Termination Area Plating Finish
PCB Mount Retention Type
PCB Mount Retention
PCB Mounting Style
Mounting Location
Connector Mounting Type
Board Mount
Boardlock Plating Finish
Boardlock Type
Boardlock Material
Copper Alloy
Mating Alignment Type
Polarization
Boardlock Plating Material
Centerline (Pitch)
1.27 mm
Centerline (Pitch)
.05 in
Housing Material
Thermoplastic
Housing Color
Black
Height Above PC Board
mm
Height Above PC Board
in
Operating Temperature Range
-40 – 85 °C
Operating Temperature Range
-40 – 185 °F
High Temperature Housing
Yes
Circuit Application
Power & Signal
UL Flammability Rating
UL 94V-0
Packaging Method
Packaging Quantity
50
Comment
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian