Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
ZPF000000000003607
Bill of material
ZPF000000000003607
Part Number
ZPF000000000003607
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
ZPF000000000003607
TE Internal Description
724-0007-22
Alias #
DE-724-0007-22, EP1310-000
Connector System
Cable-to-Cable
WireCable Type
Discrete Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Barrel Type
Crimp
Operating Voltage
115 VAC
Operating Voltage
115 VDC
Lattice Contact Mating Area Plating Material
Gold
Contact Type
Socket
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold
Contact Retention Within Housing
With
Contact Size
22
Contact Classification
Signal
Contact Base Material
Copper Alloy
Contact Current Rating Max
5 A
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Spring
Wire Size
22 - 26 AWG
Wire Size
.129 - .326 mm2
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Circuit Application
Power & Signal & Data
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian