카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
ZPF000000000000358
Bill of material
ZPF000000000000358
Part Number
ZPF000000000000358
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
ZPF000000000000358
TE Internal Description
006-0937-12 A
Connector System
Cable-to-Cable
WireCable Type
Discrete Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Barrel Type
Crimp
Operating Voltage
115 VAC
Operating Voltage
115 VDC
Lattice Contact Mating Area Plating Material
Gold
Contact Type
Pin
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold
Contact Retention Within Housing
With
Contact Size
12
Contact Classification
Signal
Contact Base Material
Copper Alloy
Contact Current Rating Max
23 A
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Spring
Wire Size
12 - 16 AWG
Wire Size
1.31 - 3.31 mm2
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Power & Signal
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian