Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
YD369-P99-BP3-0000
Bill of material
YD369-P99-BP3-0000
Part Number
YD369-P99-BP3-0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YD369-P99-BP3-0000
TE Internal Description
369 9 WAY PLUG, 2022 CONTACTS, PIN
Product Type
Connector
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Strain Relief
Without
Shell Size
9
Number of Columns
3
Number of Positions
9
Number of Rows
3
Panel Gasket
Without
Keying
B
Number of Cavities
9
Operating Voltage
1500 VAC
Operating Voltage
1000 VDC
Seal Material
Fluorosilicone
Interfacial Seal
With
Fluid Type
EN2591-317
Shell Material
Composite
Material
Composite
Rear Grommet
With
Cable Exit Angle
180
Seal Color
Natural
Lattice Contact Mating Area Plating Material
Gold
Seal Type
Triple-Seal
Contact Plating Material
Gold
Contact Current Rating Max
5 A
Contact Size
20
Contact Type
Pin
Size 22D Contact Quantity
9
Contact Style
Crimp
Contact Transmits
Signal Typical
Termination Method to Wire & Cable
Crimp
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Button Latch
Contact Retention
With
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Blue
Housing Material
Composite
Row-to-Row Spacing
2.54 mm [ .1 in ]
Accepts Wire Insulation Diameter Range
.71 - 1.37 mm [ .028 - .054 in ]
Operating Temperature Range
-55 - 175 C [ -67 - 347 F ]
Fluid Resistance
EN2591-315
Shielded
No
Circuit Application
Signal
For Use With
Shell Size 9
Packaging Method
Package
Packaging Quantity
1
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian